IESNA:LM-63-2002
[TEST]P939782
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-750-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15707
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1796.1 1768.6 1787 1822.8 1862.8 1902.8 1940.2 1969.4 1996.1 2033.5
2089.4 2179.3 2306 2455.9 2688.3 3073.2 3507.3 4022.1 4654.4 5293.4
5972.3 6502.2 6833.7 7074.5 7166.1 7201.1 7324.4 7568.5 7562.7 6883.7
5164.3 2208.5 578.2 239.1 89.1 25 0
1796.1 1778.6 1796.9 1832.8 1872.8 1912.7 1948.6 1977.7 2004.4 2040.2
2094.4 2183.5 2308.5 2455.1 2679.2 3044.9 3471.4 3971.3 4586.9 5310
5984 6503.8 6829.6 7062 7158.6 7215.3 7350.2 7594.3 7555.2 6823.7
5004.3 2047.7 577.3 233.3 88.3 24.2 0
1796.1 1776.1 1792 1825.3 1863.6 1900.3 1932.7 1954.4 1974.4 2003.6
2049.4 2124.3 2233.5 2365.9 2564.2 2885.8 3296.5 3783 4320.3 4931
5538.3 6089.8 6476.3 6742.9 6923.7 7101.2 7326.9 7604.3 7731.8 7241.1
5741.6 2916.6 881.4 324.1 157.5 34.2 0
1796.1 1772.8 1787.8 1817.8 1850.3 1881.9 1911.1 1926.1 1936.1 1951.1
1979.4 2029.4 2107.7 2202.7 2336 2554.2 2853.3 3205.7 3603.1 4057.9
4561.9 5089.3 5588.3 6017.3 6388 6747.1 7217 7779.3 8226.6 8221.6
7409.4 5485 2486.7 967.2 334.1 115.8 0
1796.1 1772.8 1784.5 1811.1 1839.4 1867.8 1896.1 1911.9 1919.4 1926.9
1951.9 1987.7 2048.5 2117.7 2196 2312.6 2487.6 2709.2 2988.3 3323.1
3703 4098.7 4553.6 5038.5 5548.3 6094 6710.4 7463.5 8406.6 9191.4
9322.1 8343.3 5674.1 2772.5 978 238.3 0
1796.1 1773.6 1783.6 1807.8 1835.3 1865.3 1891.9 1910.2 1919.4 1928.6
1956.9 1996.1 2052.7 2113.5 2170.2 2246.8 2381.8 2555.9 2784.1 3065.7
3384 3733.9 4101.2 4535.3 5015.1 5546.6 6168.9 6944.5 8018.4 9139.7
9776.2 9138.9 6748.8 3787.2 1562 361.6 0
1796.1 1772.8 1781.1 1804.4 1831.9 1861.1 1887.8 1907.7 1920.2 1935.2
1962.7 2004.4 2054.4 2099.4 2136.8 2197.7 2302.6 2436.8 2625 2860.8
3125.7 3411.5 3728 4086.2 4499.5 4953.5 5555.8 6307.2 7320.3 8557.4
9343.8 8622.4 5920.7 3090.7 1130.5 193.3 0
1796.1 1778.6 1780.3 1799.4 1826.9 1859.4 1890.3 1916.1 1937.7 1952.7
1971.1 1998.6 2030.2 2051.9 2076 2115.2 2171 2241.8 2349.3 2510.9
2691.7 2898.3 3133.2 3399.8 3698 4054.6 4478.6 5006.8 5656.6 6494.7
7014.5 6119.8 3952.1 1762.8 450.7 74.1 0
1796.1 1784.5 1783.6 1796.9 1823.6 1858.6 1894.4 1927.7 1954.4 1973.6
1991.1 2007.7 2012.7 2011.1 2019.4 2037.7 2067.7 2111.9 2179.3 2277.6
2414.3 2572.5 2765.8 2994.1 3253.2 3544.7 3863 4235.4 4679.4 5062.6
4971.8 3968.8 2267.6 818.9 204.1 57.5 0
1796.1 1790.3 1791.1 1801.1 1826.1 1857.8 1899.4 1940.2 1972.7 1998.6
2020.2 2032.7 2032.7 2028.5 2024.4 2022.7 2030.2 2054.4 2101 2176
2282.6 2424.3 2590.9 2789.1 3023.2 3288.2 3572.2 3867.1 4112.1 4142.1
3659.7 2420.1 864.7 234.1 114.1 45 0
1796.1 1799.4 1803.6 1818.6 1845.3 1876.9 1921.1 1966.9 2009.4 2049.4
2088.5 2120.2 2142.7 2162.7 2180.2 2201 2231.8 2273.5 2336 2436.8
2587.5 2788.3 3040.7 3373.1 3800.5 4251.2 4721.9 5075.9 5120.9 4443.6
3092.4 1518.7 419 139.1 62.5 18.3 0
1796.1 1801.9 1809.4 1826.1 1855.3 1891.9 1939.4 1991.1 2041 2092.7
2149.3 2204.3 2259.3 2315.1 2378.4 2460.9 2563.4 2696.7 2870 3091.6
3368.1 3683 4032.9 4451.1 4908.5 5320 5565 5521.6 5031.8 3922.1
2390.1 1136.3 384 134.1 52.5 10.8 0
1796.1 1806.1 1818.6 1841.1 1875.3 1916.9 1971.9 2034.4 2094.4 2164.3
2244.3 2336.8 2442.6 2565.9 2717.5 2909.9 3141.5 3400.6 3669.7 3942.1
4207 4450.3 4675.2 4917.7 5168.4 5333.4 5308.4 5016 4373.7 3215.7
1891.1 818.9 304.1 123.3 50 11.7 0
1796.1 1813.6 1837.8 1873.6 1921.1 1976.9 2048.5 2131 2232.6 2360.1
2526.7 2726.7 2947.4 3201.5 3442.3 3654.7 3817.2 3931.3 4002.1 4048.8
4090.4 4107.9 4062.9 3971.3 3810.5 3493.9 2965.8 2241 1461.2 836.4
451.5 257.4 162.5 103.3 57.5 14.2 0
1796.1 1819.4 1856.9 1906.1 1966.9 2040.2 2133.5 2259.3 2419.3 2620.9
2843.3 3055.7 3241.5 3375.6 3448.9 3467.3 3438.1 3363.1 3235.7 3043.2
2788.3 2471.7 2082.7 1648.7 1252.9 959.7 755.6 601.5 479.9 388.2
305.7 238.3 181.6 120.8 65.8 15 0
1796.1 1826.9 1879.4 1941.9 2014.4 2106 2230.2 2397.6 2603.4 2818.3
3003.2 3136.5 3197.4 3186.5 3114 2987.4 2800 2539.2 2244.3 1943.6
1687.8 1488.7 1321.3 1149.6 972.2 816.4 688.1 582.3 488.2 405.7
333.2 268.3 204.9 132.5 79.1 24.2 0
1796.1 1835.3 1900.3 1976.1 2066.9 2178.5 2331 2530.1 2744.2 2915.8
3014.9 3034.1 2986.6 2885.8 2737.5 2520.1 2256 1983.6 1752.8 1590.3
1488.7 1403.7 1294.6 1167.1 1008 884.7 783.1 679.8 589 510.7
436.5 356.6 278.2 199.1 122.5 42.5 0
1796.1 1846.9 1924.4 2011.1 2111.9 2236.8 2405.1 2616.7 2814.1 2925.8
2938.3 2869.1 2760 2624.2 2445.1 2222.7 1979.4 1766.1 1640.3 1560.4
1448.7 1338.8 1196.3 1071.3 1038.8 968.9 873.9 779.8 690.6 602.3
514.8 434.9 348.2 263.3 173.3 62.5 0
1796.1 1854.4 1941.9 2041 2155.2 2290.1 2464.2 2660 2825.8 2875.8
2816.6 2696.7 2567.5 2422.6 2249.3 2044.4 1836.9 1702.8 1655.3 1563.7
1437.1 1265.4 1108 1081.3 1038 968 880.6 788.9 699.8 613.1
527.3 449 362.4 281.6 182.4 76.6 0
1796.1 1861.9 1956.1 2065.2 2189.3 2332.6 2511.7 2709.2 2829.1 2805.8
2684.2 2536.7 2406.8 2281 2126 1942.7 1779.5 1730.3 1676.2 1559.5
1379.6 1158 1096.3 1060.5 1032.2 963 881.4 795.6 705.6 616.5
533.2 433.2 329.1 244.9 150.8 60.8 0
1796.1 1866.9 1960.2 2074.4 2203.5 2351.8 2535.1 2731.7 2831.6 2773.3
2623.4 2472.6 2339.3 2210.2 2069.4 1916.9 1785.3 1753.6 1678.7 1542
1322.9 1140.5 1081.3 1037.2 1013 952.2 880.6 797.3 712.3 629
548.2 441.5 327.4 244.1 121.6 51.7 0
1796.1 1863.6 1961.9 2075.2 2204.3 2351.8 2533.4 2730.8 2838.3 2782.5
2632.5 2480.1 2346.8 2219.3 2081.9 1935.2 1805.3 1775.3 1695.3 1555.4
1330.4 1146.3 1083.8 1033 1006.4 948 880.6 798.9 715.6 634
549.8 434.9 324.1 232.4 120 47.5 0
